(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

End Mill For Roughing & Semi-Finishing (Double Fluted), Round Shank

End Mill For Roughing & Semi-Finishing (Double Fluted), Round Shank

[Features]
A solid end mill for maximum productivity with all types of work material and machining processes
The double-fluted shape ensures both rigidity and the effective handling of cutting chips
For end milling of all types of work material

Part Number

Configured Part Number is shown.

Part Number
R216.33-05050-AK13P-1630
R216.34-16050-AK32P-1630
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 5133657603-8247
1 Piece(s) 24 Day(s) or more 1632416115607-5487

Loading...

  1. 1

Basic Information

Torsion Angle (θ) Powerful Torsion (45°-60°)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)