(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Corrosion Proof Piping Tape No.347

Corrosion Proof Piping Tape No.347

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Protects against damage to electrical wires, piping, etc. caused by rats.
· This product contains capsules which contain a capsicum extract that repels rats and effectively discourages damage by pests over a sustained period of time.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Adhesive Strength
    7.74 N/width 25 mm
  • Tensile Strength
    68.4N/25mm
  • Color Detail
    Gray with mouse pattern print
  • Features
    It contains capsules of capsicum essence that mice hate.
  • Use
    Protection of electric wiring from rats.
  • Substrate Material
    Soft Polyvinyl Chloride Film
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Stretch(%)
    170
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
16 Day(s) or more
-

Part Number : 347-19
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Adhesive Strength
    7.74 N/width 25 mm
  • Tensile Strength
    68.4N/25mm
  • Color Detail
    Gray with mouse pattern print
  • Features
    It contains capsules of capsicum essence that mice hate.
  • Use
    Protection of electric wiring from rats.
  • Substrate Material
    Soft Polyvinyl Chloride Film
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Stretch(%)
    170

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)