(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha Radius Mill RV Type Straight Shank Type RV□S□□R【1-6 Pieces Per Package】 (RV3S025R3)

Alpha Radius Mill RV Type Straight Shank Type RV□S□□R RV3S025R3

[Features]
· Unique rotation prevention mechanism realizes reliable insert indexing.
· Suitable for machining stainless steel, titanium alloy, nickel base alloy, and other hard-to-cut materials.
· Suitable for turbine blade machining.

PDF

Part Number

Configured Part Number is shown.

RV3S025R3

 
Part Number
RV3S025R3
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall length (L)
(mm)
Number of flutes
(sheet)
Dimension φDb
(mm)
Dimension φDc
(mm)
Dimension φD2
(mm)
Dimension r
(mm)
Dimensions φDs
(mm)
Size L1
(mm)
Dimension Ls
(mm)
Usable Insert
1 Piece(s) 12 Day(s) 14032125155256080RP□T10T3M0□N-□□

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Side Surface / Groove work material Stainless Steel / Titanium Mounting Method Handle Type
Finish category Rough / Medium Processing

Please check the type/dimensions/specifications of the part RV3S025R3 in the Alpha Radius Mill RV Type Straight Shank Type RV□S□□R series.

Products like this...

Part Number
RV3S032R4
RV3S040R5
RV4S032R3
RV4S040R3
RV4S040R4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall length (L)
(mm)
Number of flutes
(sheet)
Dimension φDb
(mm)
Dimension φDc
(mm)
Dimension φD2
(mm)
Dimension r
(mm)
Dimensions φDs
(mm)
Size L1
(mm)
Dimension Ls
(mm)
Usable Insert
1 Piece(s) 12 Day(s) 15042832225327080RP□T10T3M0□N-□□
1 Piece(s) 12 Day(s) 15053040305327080RP□T10T3M0□N-□□

6 Pieces Per Package

1 Pack(s) 12 Day(s) 15032832206327080RP□T1204M0□N-□□
1 Piece(s) 12 Day(s) 150330402863250100RP□T1204M0□N-□□
1 Piece(s) 12 Day(s) 150430402863250100RP□T1204M0□N-□□

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)