(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clamp Meter (for Measurement of Alternating and Direct Current)

Clamp Meter (for Measurement of Alternating and Direct Current)

[Applications]
· DC
· A clamp meter that can be used to check voltage, resistance, conductivity and diodes of alternating current
· Electric Current Measurement for Electrical Work in Buildings and Automobiles

Part Number

Configured Part Number is shown.

C03

Part Number
C03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter (For AC/DC Current Measurement) DC Voltage(V) 600 Alternating Current Voltage(V) 600
Direct Current Voltage(A) 600 Alternating Electrical Current(A) 400 Resistance(Ω) 40M
Signal Detection Method Average rectification (MEAN) Width(mm) 71 Depth(mm) 37
Height(mm) 190 Maximum Display(Count) 4000 Mass(g) 220
Features A clamp meter that can be used to check voltage, resistance, conductivity and diodes of direct and alternating currents / Can measure currents during building electrical work / Can measure currents of automobiles Power Supply AAA Batteries x 2 (Sold Separately) Maximum Measuring Conductor Diameter(mm) 30

Please check the type/dimensions/specifications of the part C03 in the Clamp Meter (for Measurement of Alternating and Direct Current) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)