(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M PTFE Glass Cloth Tape CIP36

3M PTFE Glass Cloth Tape CIP36

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Tape coated with PTFE resin on a glass cloth base material.
The toughness of glass cloth is an additional benefit to PTFE's heat and stain resistance.
The pricing makes it extremely affordable.
For covering heat sealer-crimped parts.
Facilitates sliding movement for various rollers.
Provides a heat resistant bond for electric wiring.
For heat-resistant masking or sliding movement facilitation in other applications.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    13
  • Length(m)
    10
  • Thickness(mm)
    0.135
  • Color Details
    Beige
  • Adhesiveness
    3.9N/10mm
  • Tensile Strength
    82N/10mm
  • Trusco Code
    470-4177
  • Mass(g)
    40
  • Features
    Tape coated with PTFE resin, with glass cloth base material.
  • Application
    Heat sealer crimp parts covering. Slide promotion of each roller type. Heat-resistant coupling of wire types. Other heat-resistant masking and slide promotion.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -73~200
  • Base Materials
    PTFE Impregnated Glass Cloth
  • Adhesive
    Silicone-base
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : CIP36-13X10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    13
  • Length(m)
    10
  • Thickness(mm)
    0.135
  • Color Details
    Beige
  • Adhesiveness
    3.9N/10mm
  • Tensile Strength
    82N/10mm
  • Trusco Code
    470-4177
  • Mass(g)
    40
  • Features
    Tape coated with PTFE resin, with glass cloth base material.
  • Application
    Heat sealer crimp parts covering. Slide promotion of each roller type. Heat-resistant coupling of wire types. Other heat-resistant masking and slide promotion.
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -73~200
  • Base Materials
    PTFE Impregnated Glass Cloth
  • Adhesive
    Silicone-base

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)