(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aegis Series Options, Replacement Lens

Aegis Series Options, Replacement Lens

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· AEGIS ARC / AEGIS ECHO dedicated interchangeable lens and case.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Lens Color

Refine by

  • Gray
  • Ignitor
  • Yellow
  • Clear
Visible Light Transmittance(%)

Refine by

  • 15
  • 26
  • 85
  • Clear
Trusco Code

Refine by

  • 489-8796
  • 489-8788
  • 489-8761
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Yellow
85
489-8761
35 Day(s)
-

Part Number : AEGLNSABA
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Application
    Light shielding
  • Other
    Option
  • Lens Color
    Yellow
  • Visible Light Transmittance(%)
    85
  • Applicable Model
    Aegis Arc / Aegis Echo
  • Trusco Code
    489-8761
  • Mass(g)
    27
1 pc.
Gray
15
489-8788
35 Day(s)
-

Part Number : AEGLNSGYA
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Application
    Light shielding
  • Other
    Option
  • Lens Color
    Gray
  • Visible Light Transmittance(%)
    15
  • Applicable Model
    Aegis Arc / Aegis Echo
  • Trusco Code
    489-8788
  • Mass(g)
    27
1 pc.
Ignitor
26
489-8796
35 Day(s)
-

Part Number : AEGLNSIGA
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Monocular glasses
  • Application
    Light shielding
  • Other
    Option
  • Lens Color
    Ignitor
  • Visible Light Transmittance(%)
    26
  • Applicable Model
    Aegis Arc / Aegis Echo
  • Trusco Code
    489-8796
  • Mass(g)
    27

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)