(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Impact Wrench WR22SE/WR25SE

Impact Wrench WR22SE/WR25SE

Click this image to zoom it.

Move the mouse over the image to zoom

  • Impact Wrench WR22SE/WR25SE
  • Impact Wrench WR22SE/WR25SE

AC brushless motor and a double insulated structure type aluminum impact wrench (powered).
[Features]
· Maintenance-free. Achieves stable work even when the voltage drops.
· Can be used with engine power generators.
· Features an aluminum double insulation construction.
· Bumper & housing protector which protects machine bodies.
· Anti-slip soft grip which fits hand.
· Tumbler-type forward/reverse switch with new trigger.
[Applications]
· Ideal for tightening and loosening various bolts, nuts, and other structural fasteners.

PDF

Part Number

Configured Part Number is shown.

WR22SE

 
Part Number
WR22SE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Impact Wrench Max. Tightening Torque(N▪m) 620(63.2kgf・m) Voltage(V) Single-phase 100/single-phase 200
Insertion Angle(mm) Square drive 19 With/Without Switching (Torque / Rotations (#) /Strokes (#)) Not Included Number of load-free rotations(min-1) 1400
Maximum Number of Strikes(min-1) 2000 Double Insulation Included Accessory Included
Tightening Capacity(mm) Normal Bolt: M14-M24, High Strength Bolt: M16-M22 Body Total Length(mm) 280 Body Height(mm) 261
Oscillation 3-axis Composite Value(m/s2) 15.2 Power Consumption(W) 1050 Mass(g) 4600 (Excluding cord)
Current(A) 100V:13.1/200V:6.6 Cord(m) 2 cores / 2.5 Standard Accessories Case, Side Handle, Hex Socket (Includes Ring Pin)

Please check the type/dimensions/specifications of the part WR22SE in the Impact Wrench WR22SE/WR25SE series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)