(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Temporary Stop Line Heavy Weight Type

Temporary Stop Line Heavy Weight Type

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Simple to install, and can be moved.
· Heavyweight model, so it can be used even in locations where the wind is strong.
· Integral molding of black and white rubber, so there are no concerns about the white rubber peeling off.

Basic Specifications

  • Product Type
    Safety Sign (for Floor)
  • Material (Main Body)
    Other
  • Color
    Black/White
  • Width(mm)
    300
  • Length(mm)
    3000
  • Thickness(mm)
    10
  • Trusco Code
    489-7145
  • Material (Body) Details
    Synthetic Rubber
  • Mass(g)
    8000
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
-

Part Number : AR-007
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (for Floor)
  • Material (Main Body)
    Other
  • Color
    Black/White
  • Width(mm)
    300
  • Length(mm)
    3000
  • Thickness(mm)
    10
  • Trusco Code
    489-7145
  • Material (Body) Details
    Synthetic Rubber
  • Mass(g)
    8000