(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
4200DS2 Disposable Dust-Proof Mask

Click this image to zoom it.

Move the mouse over the image to zoom

4200DS2 Disposable Dust-Proof Mask

Standard Unit Price:
-
Days to Ship :
12 Day(s)

4200DS2 disposable dust mask that enables you to breathe easily, prevents your glasses / goggles from fogging, and makes your voice reach well.
[Features]
・ The surface area of the cup is more than twice that of the conventional product.
・ Good air passage and easy breathing.
・ Since the exhaled breath does not come out from under the eyes like the conventional product, it prevents the glasses and goggles from fogging.
・ Voice reaches well, enabling easy communication with others.
・ Unique flexfit performance prevents the mask from slipping when you move your face.
・ Since it can be used for a long time, cost reduction is possible.
[Application]
・ An environment where the use of masks without valves is recommended.

Basic Specifications

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Standard
    DS2
  • Size
    M
  • Particle collection efficiency(%)
    97.78
  • Intake resistance value(Pa)
    15.00
  • Ventilation Resistance Value(Pa)
    15.00
  • Mass(g)
    23.00
  • Amount Of Content
    1 Box (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (10 Sheets)
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
1 Box (10 Sheets)
12 Day(s)
-

Part Number : 4200DS2
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Box (10 Sheets)

Specificationtitle

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Standard
    DS2
  • Size
    M
  • Particle collection efficiency(%)
    97.78
  • Intake resistance value(Pa)
    15.00
  • Ventilation Resistance Value(Pa)
    15.00
  • Mass(g)
    23.00