(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand Tap (for Unified Screw Threads / Coarse Type) (Part Numbers)

Hand Tap (for Unified Screw Threads / Coarse Type)

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
[Applications]
· Work materials: iron, light metals.

  • STOCK

Part Number

Configured Part Number is shown.

T-HT1/2UNC13-2

Part Number
T-HT1/2UNC13-2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy
1 Piece(s) 1 Day(s) UNC1/213P85429.0710.94989999316636480-62121340JIS3 Grade

Loading...

  1. 1

Basic Information

Screw Types unified Tool Material Type SKS work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole Coating Y/N NA
Tip Medium Other Work Materials Iron, Light metal Material Low Alloy Steel (SKS)

Please check the type/dimensions/specifications of the part T-HT1/2UNC13-2 in the Hand Tap (for Unified Screw Threads / Coarse Type) series.

Products like this...

Part Number
T-HT1/4UNC20-2
T-HT1UNC8-2
T-HT3/4UNC10-2
T-HT3/8UNC16-2
T-HT5/16UNC18-2
T-HT5/8UNC11-2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy
1 Piece(s) 1 Day(s) UNC1/420P622464.55.14989999316599480-62632010JIS3 Grade
1 Piece(s) 1 Day(s) UNC18P125602015224989999512786854-95978250JIS Grade 3
1 Piece(s) 1 Day(s) UNC3/410P10550141116.54989999513028854-962110150JIS Grade 3
1 Piece(s) 1 Day(s) UNC3/816P753575.58.04989999316612480-63361620JIS3 Grade
1 Piece(s) 1 Day(s) UNC5/1618P70306.15.06.64989999316605480-63871815JIS3 Grade
1 Piece(s) 1 Day(s) UNC5/811P954512.0913.54989999513134854-963211100JIS Grade 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)