(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Waterproof tarpaulin bag dry bag

Click this image to zoom it.

Move the mouse over the image to zoom

Waterproof tarpaulin bag dry bag

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A bag made of tarpaulin fabric which is durable and resistant to rain and dirt.
· The use of tarpaulin fabric with welder finish provides excellent waterproofing.
· By replacing the shoulder strap, it can handle various styles.
· Large and simple shape means it can be used as a substitute for a bucket in case of emergency.
· Water does not seep through even if it is placed on a wet road surface.
· Dirt can be immediately cleaned away.
[Applications]
· For storing tools and parts that need to be kept dry.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Bag
  • Product uses
    Case
  • Height(mm)
    480
  • Width(mm)
    300
  • Depth(mm)
    190
  • Mass(g)
    680
  • Material
    Main unit material: PVC, shoulder strap: PP
  • Accessory
    Includes Base Panel
  • Notes
    Not completely waterproof
Part Number
Color

Refine by

  • Black
  • OD
  • Clear
JAN Code

Refine by

  • 4989999342611
  • 4989999342628
  • Clear
Trusco Code

Refine by

  • 489-2755
  • 489-2747
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
4989999342611
489-2747
1 Day(s)
-

Part Number : TDRB-BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Case
  • Height(mm)
    480
  • Width(mm)
    300
  • Color
    Black
  • Depth(mm)
    190
  • JAN Code
    4989999342611
  • Trusco Code
    489-2747
  • Mass(g)
    680
  • Material
    Main unit material: PVC, shoulder strap: PP
  • Accessory
    Includes Base Panel
  • Notes
    Not completely waterproof
OD
4989999342628
489-2755
1 Day(s)
-

Part Number : TDRB-OD
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Case
  • Height(mm)
    480
  • Width(mm)
    300
  • Color
    OD
  • Depth(mm)
    190
  • JAN Code
    4989999342628
  • Trusco Code
    489-2755
  • Mass(g)
    680
  • Material
    Main unit material: PVC, shoulder strap: PP
  • Accessory
    Includes Base Panel
  • Notes
    Not completely waterproof

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)