(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cold-proof nitrile rubber gloves

Cold-proof nitrile rubber gloves

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Features outstanding oil resistance, heat resistance and wear resistance.
· It uses cotton flock lining, providing warmth and ease of removal.
[Applications]
· Gas and water supply work.
· For agriculture, forestry, fishery and building maintenance work.

Basic Specifications

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Palm perimeter(cm)

Refine by

  • 22.4
  • 24
  • 25
  • Clear
Middle finger length(cm)

Refine by

  • 7.5
  • 8
  • 8.2
  • Clear
JAN Code

Refine by

  • 4989999333879
  • 4989999333886
  • 4989999333893
  • Clear
Trusco Code

Refine by

  • 488-6569
  • 488-6551
  • 488-6542
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
24
8
4989999333886
488-6542
1 Day(s)
-

Part Number : TWNG-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Heat resistance and cold resistance
  • Size
    L
  • Overall Length(cm)
    28
  • Palm perimeter(cm)
    24
  • Middle finger length(cm)
    8
  • Color
    Blue
  • Thickness(mm)
    1.5
  • JAN Code
    4989999333886
  • Trusco Code
    488-6542
  • Mass(g)
    90
  • Surface material
    Nitrile Rubber (NBR)
  • Lining material
    100% Cotton
1 Pair
LL
25
8.2
4989999333893
488-6551
1 Day(s)
-

Part Number : TWNG-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Heat resistance and cold resistance
  • Size
    LL
  • Overall Length(cm)
    28
  • Palm perimeter(cm)
    25
  • Middle finger length(cm)
    8.2
  • Color
    Blue
  • Thickness(mm)
    1.5
  • JAN Code
    4989999333893
  • Trusco Code
    488-6551
  • Mass(g)
    100
  • Surface material
    Nitrile Rubber (NBR)
  • Lining material
    100% Cotton
1 Pair
M
22.4
7.5
4989999333879
488-6569
1 Day(s)
-

Part Number : TWNG-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Heat resistance and cold resistance
  • Size
    M
  • Overall Length(cm)
    28
  • Palm perimeter(cm)
    22.4
  • Middle finger length(cm)
    7.5
  • Color
    Blue
  • Thickness(mm)
    1.5
  • JAN Code
    4989999333879
  • Trusco Code
    488-6569
  • Mass(g)
    84
  • Surface material
    Nitrile Rubber (NBR)
  • Lining material
    100% Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in oil resistance.
●Warm and easy to take off by adopting cotton raised fabric.

Specification

●Color:Blue
●SPQ(pair):10
●Raw Materials Heat Resistant Temperature: -10°C
●Thickness: 1.5mm

Materials

●Front: Nitrile Rubber(NBR)
●Back: 100% Cotton

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)