(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Display plate (English text, white) TAEH-A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Display plate (English text, white)
Part Number: TAEH-A

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Can be used either indoors or outdoors.
· Can also be used as a base line display board.
· Convenient also for internal zoning and landmarks.

Specifications of TAEH-A

  • Product Type
    Sign plate
  • Mounting specification
    Other
  • Length × Width(mm)
    420×420
  • Thickness(mm)
    1
  • Display Content
    Letter "A" white
  • Mass(g)
    200
  • JAN Code
    4989999321661
  • Trusco Code
    487-6377
  • Mounting specification and other
    4 Holes
  • Mounting Method
    Screw Fixing (Screw Sold Separately)
  • Material
    Vinyl Chloride (PVC)

Please check the type/dimensions/specifications of the part TAEH-A in the Display plate (English text, white) series.

Products like this...

Part Number
TAEH-B
TAEH-BR
TAEH-C
TAEH-D
TAEH-E
TAEH-F
Part NumberMinimum order quantityVolume DiscountDays to ShipDisplay Content JAN Code Trusco Code Amount Of Content
1 Piece(s) 12 Day(s) Letter "B" white4989999321678487-6385-
1 Piece(s) 12 Day(s) "-" White4989999321937487-6393-
1 Piece(s) 12 Day(s) Letter "C" white4989999321685487-6407-
1 Piece(s) 12 Day(s) Letter "D" white4989999321692487-6415-
1 Piece(s) 12 Day(s) Letter "E" white4989999321708487-6423-
1 Piece(s) 12 Day(s) Letter "F" white4989999321715487-6431-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)