(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light/Medium-Duty Boltless Shelving, M2 Type, Connection Type (200 kg, Height 1,800 mm, 2 Inclined Out of 4 Tiers, With Front Support)

Light/Medium-Duty Boltless Shelving, M2 Type, Connection Type (200 kg, Height 1,800 mm, 2 Inclined Out of 4 Tiers, With Front Support)

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

[Features]
·It has a boltless structure that does not use a single bolt, making disassembly and assembly work easy, greatly reducing work time.
·Shelves can be freely adjusted and changed at 25 mm pitches.
·If the height and depth are the same, they can be added. In addition, cost reduction can be achieved by using the strut as a support.
·It has an excellent cross-sectional structure and uses a C-shaped support that is strong against loads and side twists.
·The use of a resin base does not damage the floor.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Effective Frontage(mm)

Refine by

  • 816
  • 1116
  • 1416
  • 1716
  • Clear
Trusco Code

Refine by

  • 484-3991
  • 484-3975
  • 484-3959
  • 484-3932
  • 484-3916
  • 484-3894
  • 484-3878
  • 484-3851
  • 484-3835
  • 484-3819
  • 484-3797
  • 484-3771
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
860
300
816
484-3771
Quote
-

Part Number : M2-6334K2B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    484-3771
  • Mass
    25.2kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
860
450
816
484-3797
30 Day(s)
-

Part Number : M2-6344K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    484-3797
  • Mass
    29.6kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
860
600
816
484-3819
30 Day(s)
-

Part Number : M2-6364K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    484-3819
  • Mass
    34.3kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1160
300
1116
484-3835
Quote
-

Part Number : M2-6434K2B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    484-3835
  • Mass
    30.6kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1160
450
1116
484-3851
30 Day(s)
-

Part Number : M2-6444K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    484-3851
  • Mass
    35.9kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1160
600
1116
484-3878
30 Day(s)
-

Part Number : M2-6464K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    484-3878
  • Mass
    41.4kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1460
300
1416
484-3894
Quote
-

Part Number : M2-6534K2B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    484-3894
  • Mass
    36.0kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1460
450
1416
484-3916
30 Day(s)
-

Part Number : M2-6544K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    484-3916
  • Mass
    42.2kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1460
600
1416
484-3932
30 Day(s)
-

Part Number : M2-6564K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    484-3932
  • Mass
    52.2kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1760
300
1716
484-3959
Quote
-

Part Number : M2-6634K2B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    484-3959
  • Mass
    44.4kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1760
450
1716
484-3975
30 Day(s)
-

Part Number : M2-6644K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    484-3975
  • Mass
    48.0kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1760
600
1716
484-3991
30 Day(s)
-

Part Number : M2-6664K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    484-3991
  • Mass
    64.6kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)