(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Winjob CP103, Safety Boots and Work Boots

Click this image to zoom it.

Move the mouse over the image to zoom

Winjob CP103, Safety Boots and Work Boots

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

A work shoe with high safety, cushioning and flexibility.
[Features]
· Employs a lightweight glass fiber-reinforced resin toe box, and oil-resistant rubber that resists degradation caused by oil.
· The rubber composite and sole design were devised to pursue excellent grip properties.
· Employs highly cushioned shock absorbing gel for the heel.
· Uses a solid-shaped SRB insole that supports the arch of the foot, controlling collapsing onto the inner side of the heel and reducing the load on the foot.
· Laced work shoes provide an easy fit even for those with high insteps or wide feet.
· Employs a CP clip insole that is slip resistant and protects the toe part. JSAA standard A-type certified product.
[Applications]
· A work shoe that supports the foot of a craftsman.

Basic Specifications

Part Number

Refine by

  • 1 Pair
  • Clear
Product Type

Refine by

  • Work shoes
  • Safety shoes
  • Clear
Upper Type

Refine by

  • String Type
  • Clear
Antistatic Function

Refine by

  • NA
  • Clear
Oil Resistance

Refine by

  • NA
  • Clear
Collar

Refine by

  • Black
  • Red Type
  • Green
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Work shoes
String Type
NA
NA
Red Type
70 Day(s)
-

Part Number : FCP103-2301-24.5
Days to Ship 70 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Red Type
  • Size(cm)
    24.5
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Red X White
  • Dimensions(cm)
    -
  • Foot width size
    EEE
  • JAN Code
    4994807770579
  • Trusco Code
    494-4526
  • Mass(g)
    Reference Mass: Approximately 798 (26.5 cm Measurement)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Synthetic Fibers
  • Reinforcements Material
    Artificial leather
1 Pair
Work shoes
String Type
NA
NA
Red Type
1 Day(s)
-

Part Number : FCP103-2301-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Red Type
  • Size(cm)
    25
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Red X White
  • Dimensions(cm)
    -
  • Foot width size
    EEE
  • JAN Code
    4994807770708
  • Trusco Code
    494-4534
  • Mass(g)
    Reference Mass: Approximately 798 (26.5 cm Measurement)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Synthetic Fibers
  • Reinforcements Material
    Artificial leather
1 Pair
Work shoes
String Type
NA
NA
Red Type
1 Day(s)
-

Part Number : FCP103-2301-25.5
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Red Type
  • Size(cm)
    25.5
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Red X White
  • Dimensions(cm)
    -
  • Foot width size
    EEE
  • JAN Code
    4994807770715
  • Trusco Code
    494-4542
  • Mass(g)
    Reference Mass: Approximately 798 (26.5 cm Measurement)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Synthetic Fibers
  • Reinforcements Material
    Artificial leather
-
Work shoes
String Type
NA
NA
Red Type
1 Day(s)
-

Part Number : FCP103-2301-26.5
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Red Type
  • Size(cm)
    26.5
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Red X White
  • Dimensions(cm)
    -
  • Foot width size
    EEE
  • JAN Code
    4994807770739
  • Trusco Code
    -
  • Mass(g)
    Reference Mass: Approximately 798 (26.5 cm Measurement)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Synthetic Fibers
  • Reinforcements Material
    Artificial leather
  • -
1 Pair
Work shoes
String Type
NA
NA
Black
Quote
-

Part Number : FCP103-9001-24.5
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Black
  • Size(cm)
    24.5
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Black x White
  • Dimensions(cm)
    -
  • Foot width size
    EEE
  • JAN Code
    4994807767708
  • Trusco Code
    494-4666
  • Mass(g)
    Reference Mass: Approximately 798 (26.5 cm Measurement)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Synthetic Fibers
  • Reinforcements Material
    Artificial leather
1 Pair
Work shoes
String Type
NA
NA
Black
Quote
-

Part Number : FCP103-9001-25.5
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Black
  • Size(cm)
    25.5
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Black x White
  • Dimensions(cm)
    -
  • Foot width size
    EEE
  • JAN Code
    4994807767722
  • Trusco Code
    494-4682
  • Mass(g)
    Reference Mass: Approximately 798 (26.5 cm Measurement)
  • Specifications
    JSAA Class A Certified
  • Pressure-resistant load
    10±0.1kN
  • Toe box material
    Glass Fiber Reinforced Resin
  • Shoe sole material
    Synthetic Rubber
  • Upper Cover Material
    Synthetic Fibers
  • Reinforcements Material
    Artificial leather
-
Safety shoes
-
-
-
Red Type
1 Day(s)
-

Part Number : FCP103.2301-26.0
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    -
  • Antistatic Function
    -
  • Oil Resistance
    -
  • Collar
    Red Type
  • Size(cm)
    26
  • Standard
    JSAA standard product
  • Toe box
    -
  • Color Details
    Red×White
  • Dimensions(cm)
    26.0
  • Foot width size
    -
  • JAN Code
    -
  • Trusco Code
    494-4551
  • Mass(g)
    -
  • Specifications
    -
  • Pressure-resistant load
    -
  • Toe box material
    -
  • Shoe sole material
    -
  • Upper Cover Material
    -
  • Reinforcements Material
    -
  • -
-
Safety shoes
-
-
-
Red Type
1 Day(s)
-

Part Number : FCP103.2301-27.0
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    -
  • Antistatic Function
    -
  • Oil Resistance
    -
  • Collar
    Red Type
  • Size(cm)
    27
  • Standard
    JSAA standard product
  • Toe box
    -
  • Color Details
    Red×White
  • Dimensions(cm)
    27.0
  • Foot width size
    -
  • JAN Code
    -
  • Trusco Code
    494-4577
  • Mass(g)
    -
  • Specifications
    -
  • Pressure-resistant load
    -
  • Toe box material
    -
  • Shoe sole material
    -
  • Upper Cover Material
    -
  • Reinforcements Material
    -
  • -
-
Safety shoes
-
-
-
Green
Quote
-

Part Number : FCP103.7901-24.0
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    -
  • Antistatic Function
    -
  • Oil Resistance
    -
  • Collar
    Green
  • Size(cm)
    24
  • Standard
    JSAA standard product
  • Toe box
    -
  • Color Details
    Green×White
  • Dimensions(cm)
    24.0
  • Foot width size
    -
  • JAN Code
    -
  • Trusco Code
    818-9775
  • Mass(g)
    -
  • Specifications
    -
  • Pressure-resistant load
    -
  • Toe box material
    -
  • Shoe sole material
    -
  • Upper Cover Material
    -
  • Reinforcements Material
    -
  • -
-
Safety shoes
-
-
-
Green
Quote
-

Part Number : FCP103.7901-24.5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    -
  • Antistatic Function
    -
  • Oil Resistance
    -
  • Collar
    Green
  • Size(cm)
    24.5
  • Standard
    JSAA standard product
  • Toe box
    -
  • Color Details
    Green×White
  • Dimensions(cm)
    24.5
  • Foot width size
    -
  • JAN Code
    -
  • Trusco Code
    818-9776
  • Mass(g)
    -
  • Specifications
    -
  • Pressure-resistant load
    -
  • Toe box material
    -
  • Shoe sole material
    -
  • Upper Cover Material
    -
  • Reinforcements Material
    -
  • -
-
Safety shoes
-
-
-
Green
Quote
-

Part Number : FCP103.7901-25.5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    -
  • Antistatic Function
    -
  • Oil Resistance
    -
  • Collar
    Green
  • Size(cm)
    25.5
  • Standard
    JSAA standard product
  • Toe box
    -
  • Color Details
    Green×White
  • Dimensions(cm)
    25.5
  • Foot width size
    -
  • JAN Code
    -
  • Trusco Code
    818-9778
  • Mass(g)
    -
  • Specifications
    -
  • Pressure-resistant load
    -
  • Toe box material
    -
  • Shoe sole material
    -
  • Upper Cover Material
    -
  • Reinforcements Material
    -
  • -
-
Safety shoes
-
-
-
Green
Quote
-

Part Number : FCP103.7901-30.0
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    -
  • Antistatic Function
    -
  • Oil Resistance
    -
  • Collar
    Green
  • Size(cm)
    30
  • Standard
    JSAA standard product
  • Toe box
    -
  • Color Details
    Green×White
  • Dimensions(cm)
    30.0
  • Foot width size
    -
  • JAN Code
    -
  • Trusco Code
    818-9785
  • Mass(g)
    -
  • Specifications
    -
  • Pressure-resistant load
    -
  • Toe box material
    -
  • Shoe sole material
    -
  • Upper Cover Material
    -
  • Reinforcements Material
    -
  • -
-
Safety shoes
-
-
-
Black
Quote
-

Part Number : FCP103.9001-26.0
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    -
  • Antistatic Function
    -
  • Oil Resistance
    -
  • Collar
    Black
  • Size(cm)
    26
  • Standard
    JSAA standard product
  • Toe box
    -
  • Color Details
    Black×White
  • Dimensions(cm)
    26.0
  • Foot width size
    -
  • JAN Code
    -
  • Trusco Code
    494-4691
  • Mass(g)
    -
  • Specifications
    -
  • Pressure-resistant load
    -
  • Toe box material
    -
  • Shoe sole material
    -
  • Upper Cover Material
    -
  • Reinforcements Material
    -
  • -
-
Safety shoes
-
-
-
Black
Quote
-

Part Number : FCP103.9001-26.5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    -
  • Antistatic Function
    -
  • Oil Resistance
    -
  • Collar
    Black
  • Size(cm)
    26.5
  • Standard
    JSAA standard product
  • Toe box
    -
  • Color Details
    Black×White
  • Dimensions(cm)
    26.5
  • Foot width size
    -
  • JAN Code
    -
  • Trusco Code
    494-4704
  • Mass(g)
    -
  • Specifications
    -
  • Pressure-resistant load
    -
  • Toe box material
    -
  • Shoe sole material
    -
  • Upper Cover Material
    -
  • Reinforcements Material
    -
  • -
-
Safety shoes
-
-
-
Black
Quote
-

Part Number : FCP103.9001-27.0
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    -
  • Antistatic Function
    -
  • Oil Resistance
    -
  • Collar
    Black
  • Size(cm)
    27
  • Standard
    JSAA standard product
  • Toe box
    -
  • Color Details
    Black×White
  • Dimensions(cm)
    27.0
  • Foot width size
    -
  • JAN Code
    -
  • Trusco Code
    494-4712
  • Mass(g)
    -
  • Specifications
    -
  • Pressure-resistant load
    -
  • Toe box material
    -
  • Shoe sole material
    -
  • Upper Cover Material
    -
  • Reinforcements Material
    -
  • -
-
Safety shoes
-
-
-
Black
Quote
-

Part Number : FCP103.9001-28.0
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Safety shoes
  • Shape
    Low-top shoe
  • Upper Type
    -
  • Antistatic Function
    -
  • Oil Resistance
    -
  • Collar
    Black
  • Size(cm)
    28
  • Standard
    JSAA standard product
  • Toe box
    -
  • Color Details
    Black×White
  • Dimensions(cm)
    28.0
  • Foot width size
    -
  • JAN Code
    -
  • Trusco Code
    494-4739
  • Mass(g)
    -
  • Specifications
    -
  • Pressure-resistant load
    -
  • Toe box material
    -
  • Shoe sole material
    -
  • Upper Cover Material
    -
  • Reinforcements Material
    -
  • -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)