(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Spot AC Storage Cover

Spot AC Storage Cover

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
Ideal for storing portable air conditioners in the off season.
During periods when it is not in use, it can be covered entirely so that dust does not plug up the inside of the portable air conditioner.
[Applications]
For storing spot air conditioners
Dust and dirt prevention.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    related goods
  • Other
    Option
  • Details Type
    Storage cover
  • Trusco Code
    336-3104
  • Vertical(mm)
    480
  • Horizontal(mm)
    440
  • Height(mm)
    1400
  • Color
    Silver
  • Material
    Silver Ox (used on thin fabric)
  • Mass(g)
    200
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
1 Day(s)
-

Part Number : TSA-CSV
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    related goods
  • Other
    Option
  • Details Type
    Storage cover
  • Trusco Code
    336-3104
  • Vertical(mm)
    480
  • Horizontal(mm)
    440
  • Height(mm)
    1400
  • Color
    Silver
  • Material
    Silver Ox (used on thin fabric)
  • Mass(g)
    200