(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
1/4 HEX Bit Set

1/4 HEX Bit Set

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Grooves prevent slipping of fingertips, and bits are easily removed and mounted.

Basic Specifications

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    19
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm)
    6
  • Bit Quantity
    4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • JAN Code
    4962485397203
  • Set content and accessories
    1 each of 6 super short flathead (-) bits, 1 each of 1, 2 or 3 super short Phillips (+) bits and special bit holder
  • Features
    The product is a special bit for the super short bit screwdriver series. Grooves prevent slipping of fingertips. Bits are easily removed or mounted.
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
12 Day(s)
-

Part Number : AK-51P-B4
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    19
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm)
    6
  • Bit Quantity
    4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • JAN Code
    4962485397203
  • Set content and accessories
    1 each of 6 super short flathead (-) bits, 1 each of 1, 2 or 3 super short Phillips (+) bits and special bit holder
  • Features
    The product is a special bit for the super short bit screwdriver series. Grooves prevent slipping of fingertips. Bits are easily removed or mounted.