(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
1/4" HEX Double-Ended Bits (Hyper Bit) AHM-3110

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

1/4" HEX Double-Ended Bits (Hyper Bit)
Part Number: AHM-3110

Standard Unit Price: - Special Price -
Quantity: 2 Pieces Per Package
Days to Ship: 12 Day(s)

[Features]
· Processed with rust-resistant electroless nickel plating.

Specifications of AHM-3110

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.3
  • Bit Quantity
    2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485279325
  • Material
    Bit: Chrome/Molybdenum/Vanadium Steel

Please check the type/dimensions/specifications of the part AHM-3110 in the 1/4" HEX Double-Ended Bits (Hyper Bit) series.

Products like this...

Part Number
AHM-3150
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
JAN Code

2 Pieces Per Package

1 Pack(s) 12 Day(s) 1504962485279332

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)