(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Incision-Resistant Gloves, Model Gloves, No. 700 Cut-Resistant Gloves

Incision-Resistant Gloves, Model Gloves, No. 700 Cut-Resistant Gloves

Standard Unit Price:
-
Days to Ship :
1 Day(s)

· Uses lightweight Tsunooga fiber from Toyobo with excellent cut resistance.
· The palms have a nitrile coating for a firm grip.
· The yellow color for safety ensures visibility even in dark locations. Can be repeatedly washed without becoming fuzzy.
· EN388 cut resistant level 3.

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    Yellow/Black
  • Thickness(mm)
    1.34mm
  • Specification 2
    EU Safety Protection Gear Standard (EN388) Cut Resistant Level 3
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Total Length(cm)

Refine by

  • 22.4
  • 23.4
  • 24.5
  • Clear
Around Palm(cm)

Refine by

  • 17.5
  • 19.5
  • 21.1
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.2
  • 8
  • 8.3
  • Clear
Trusco Code

Refine by

  • 761-6163
  • 761-6155
  • 761-6147
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
24.5
21.1
8.3
761-6147
1 Day(s)
-

Part Number : NO700L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    L
  • Total Length(cm)
    24.5
  • Around Palm(cm)
    21.1
  • Length of Middle Finger(cm)
    8.3
  • Trusco Code
    761-6147
  • Mass(g)
    81
  • Color
    Yellow/Black
  • Thickness(mm)
    1.34mm
  • Specification 2
    EU Safety Protection Gear Standard (EN388) Cut Resistant Level 3
1 Pair
M
23.4
19.5
8
761-6155
1 Day(s)
-

Part Number : NO700M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    M
  • Total Length(cm)
    23.4
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    761-6155
  • Mass(g)
    73
  • Color
    Yellow/Black
  • Thickness(mm)
    1.34mm
  • Specification 2
    EU Safety Protection Gear Standard (EN388) Cut Resistant Level 3
1 Pair
S
22.4
17.5
7.2
761-6163
1 Day(s)
-

Part Number : NO700S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    S
  • Total Length(cm)
    22.4
  • Around Palm(cm)
    17.5
  • Length of Middle Finger(cm)
    7.2
  • Trusco Code
    761-6163
  • Mass(g)
    67
  • Color
    Yellow/Black
  • Thickness(mm)
    1.34mm
  • Specification 2
    EU Safety Protection Gear Standard (EN388) Cut Resistant Level 3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)