(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Antistatic Finger Cover (High-Grip Cut Type)

ASPURE Antistatic Finger Cover (High-Grip Cut Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
·Cut type finger cot with excellent grip.
·Fingertip embossed / natural rubber (anti-static processing)

Basic Specifications

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.09 or more
  • Surface resistance value(Ω)
    10¹⁰~10¹²/□
  • Material Details
    Natural Rubber (anti-static)
  • Other specifications
    Embossed finish fingertips
  • Capacity
    1 case (1,440 pcs x 20 packs)
Part Number
Capacity

Refine by

  • 1 case (1,440 pcs x 20 packs)
  • Clear
Size

Refine by

  • S
  • M
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Antistatic Finger Cover, High-Grip Cut Type M, 28,800 pcs
  • ASPURE Antistatic Finger Cover, High-Grip Cut Type S, 28,800 pcs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (1,440 pcs x 20 packs)
S
ASPURE Antistatic Finger Cover, High-Grip Cut Type S, 28,800 pcs
Quote
-

Part Number : 1-3001-51
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (1,440 pcs x 20 packs)

Specificationtitle

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.09 or more
  • Size
    S
  • Surface resistance value(Ω)
    10¹⁰~10¹²/□
  • Manufacturer Product Name
    ASPURE Antistatic Finger Cover, High-Grip Cut Type S, 28,800 pcs
  • Material Details
    Natural Rubber (anti-static)
  • Other specifications
    Embossed finish fingertips

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)