(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Conductive Finger Cover (Cut Type)

ASPURE Conductive Finger Cover (Cut Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Fingertips are embossed for excellent grip strength.
· Carbon is kneaded in for conductive functions.

Basic Specifications

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.10 or more
  • Overall Length(mm)
    50±2
  • Details Type
    Embossed finish fingertip, Cut type
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Material Details
    Natural Rubber (carbon incorporated)
Part Number
Capacity

Refine by

  • 1 case (1,440 pcs x 20 packs)
  • 1 Pack (1440 pcs.)
  • Clear
Size

Refine by

  • S
  • M
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Conductive Finger Cover, Cut Type M, 28,800 pcs
  • ASPURE Conductive Finger Cover, Cut Type S, 28,800 pcs
  • ASPURE Conductive Finger Cover M, Cut Type
  • ASPURE Conductive Finger Cover S, Cut Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (1440 pcs.)
S
ASPURE Conductive Finger Cover S, Cut Type
Quote
-

Part Number : 1-3002-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (1440 pcs.)

Specificationtitle

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.10 or more
  • Size
    S
  • Overall Length(mm)
    50±2
  • Details Type
    Embossed finish fingertip, Cut type
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Manufacturer Product Name
    ASPURE Conductive Finger Cover S, Cut Type
  • Material Details
    Natural Rubber (carbon incorporated)
1 case (1,440 pcs x 20 packs)
S
ASPURE Conductive Finger Cover, Cut Type S, 28,800 pcs
Quote
-

Part Number : 1-3002-51
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (1,440 pcs x 20 packs)

Specificationtitle

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.10 or more
  • Size
    S
  • Overall Length(mm)
    50±2
  • Details Type
    Embossed finish fingertip, Cut type
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Manufacturer Product Name
    ASPURE Conductive Finger Cover, Cut Type S, 28,800 pcs
  • Material Details
    Natural Rubber (carbon incorporated)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)