(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Line Tape

ASPURE Line Tape

Standard Unit Price:
-
Days to Ship :
Quote

A line tape made of PVC (polyvinyl chloride resin) tape with a surface treated with PET to achieve high strength.
[Features]
· Product can also withstand passing dollies.
· Can be peeled off cleanly and produces less adhesive residue.
· Material: Main Body: PVC (Polyvinyl Chloride Resin) Surface PET Coating, Core: PE (Polyethylene)
· Thickness : 142 μm
[Applications]
· Can be used for zone-dividing, etc. in cleanrooms.

Basic Specifications

  • Product Type
    Tape for Cleanroom
  • Color
    Green
  • Width(mm)
    12
  • Length(m)
    33
  • Thickness(mm)
    0.142
  • Manufacturer Product Name
    ASPURE Line Tape 12 mm x 33 m Green
  • JAN Code
    4571110711873
  • Material
    Body: PVC (vinyl chloride resin) surface PET coat, Core: PE (polyethylene)
  • Internal Capacity
    1 Pack (10 pcs)

Details

Part Number
Internal Capacity

Refine by

  • 1 Pack (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
Quote
-

Part Number : 1-4761-64
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Tape for Cleanroom
  • Color
    Green
  • Width(mm)
    12
  • Length(m)
    33
  • Thickness(mm)
    0.142
  • Manufacturer Product Name
    ASPURE Line Tape 12 mm x 33 m Green
  • JAN Code
    4571110711873
  • Material
    Body: PVC (vinyl chloride resin) surface PET coat, Core: PE (polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Superior in strength and it can withstand the passage of a trolley.
●There is no adhesive residue after peeling off, and can be peeled off cleanly.

Specification

●W x L(mm x m):50 x 33
●Thickness(mm):0.14
●Q'ty Per Bag(roll):5
●SPQ(bag):1

Materials

●Base Material: Polyvinyl Chloride(PVC)/PET Coat
●Core: Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)