(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
ASPURE Antistatic Finger Cover (Roll Type) 2-4942-03

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

ASPURE Antistatic Finger Cover (Roll Type)
Part Number: 2-4942-03

Standard Unit Price: - Special Price -
Quantity: 1 Pack (1440 pcs.)
Days to Ship: Quote

[Features]
· An embossed-fingertip type with slip prevention at fingertips.
· As an antistatic type, it is well suited for work where static is a concern.

Specifications of 2-4942-03

  • Product Type
    Fingerstall
  • Material
    Natural Rubber, Latex
  • Thickness(mm)
    0.09 or more
  • Size
    L
  • Color
    Pink
  • Overall Length(mm)
    63(±2)
  • Details Type
    Embossed finish fingertips
  • Internal Diameter(mm)
    Approx. 21
  • Surface resistance value(Ω)
    10¹⁰~10¹¹/□
  • Manufacturer Product Name
    ASPURE Antistatic Finger Cover, Pink Roll Type L, 1,440 pcs
  • Material Details
    Natural Rubber (anti-static)

Please check the type/dimensions/specifications of the part 2-4942-03 in the ASPURE Antistatic Finger Cover (Roll Type) series.

Products like this...

Part Number
2-4942-01
2-4942-02
2-4942-51
2-4942-52
2-4942-53
Part NumberMinimum order quantityVolume DiscountDays to ShipSize Internal Diameter
(mm)
Manufacturer Product Name Capacity
1 Piece(s) Quote SApprox. 15ASPURE Antistatic Finger Cover, Pink Roll Type S, 1,440 pcs1 Pack (1440 pcs.)
1 Piece(s) Quote MApproximately 18ASPURE Antistatic Finger Cover, Pink Roll Type M, 1,440 pcs1 Pack (1440 pcs.)
1 Piece(s) Quote SApprox. 15ASPURE Antistatic Finger Cover, Pink Roll Type S, 28,800 pcs1 case (1,440 pcs x 20 packs)
1 Piece(s) Quote MApproximately 18ASPURE Antistatic Finger Cover, Pink Roll Type M, 28,800 pcs1 case (1,440 pcs x 20 packs)
1 Piece(s) Quote LApprox. 21ASPURE Antistatic Finger Cover, Pink Roll Type L, 28,800 pcs1 case (1,440 pcs x 20 packs)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)