(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Membrane Filter (Cellulose Mixed Ester, Disinfectant)

Membrane Filter (Cellulose Mixed Ester, Disinfectant)

Standard Unit Price:
-
Days to Ship :
Quote

Membrane Filter (Cellulose Mixed Ester, Sterilized)
[Features]
Sterilized in convenient individual packaging.
[Materials]Cellulose mixed ester

Basic Specifications

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Specifications
    γ-Ray Sterilized (Individually Packaged)
  • Color
    White
  • Material
    Cellulose Mixed Ester
  • Cooling area(cm2)
    Plain
  • Internal Capacity
    1 Box (100 Sheets)
Part Number
Internal Capacity

Refine by

  • 1 Box (100 Sheets)
  • Clear
Pore Diameter(μm)

Refine by

  • 0.22
  • 0.45
  • 0.8
  • Clear
Manufacturer Product Name

Refine by

  • Membrane Filter (Mixed Cellulose Ester, Sterilized) 047022GWSMFMCE 0.22 μm, Includes 100 sheets
  • Membrane Filter (Mixed Cellulose Ester, Sterilized) 047045GWSMFMCE 0.45 μm, Includes 100 sheets
  • Membrane Filter (Mixed Cellulose Ester, Sterilized) 047080GWSMFMCE 0.8 μm, Includes 100 sheets
  • Clear
Part Number

Refine by

  • 047022GWS-MFMCE
  • 047045GWS-MFMCE
  • 047080GWS-MFMCE
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
0.22
Membrane Filter (Mixed Cellulose Ester, Sterilized) 047022GWSMFMCE 0.22 μm, Includes 100 sheets
047022GWS-MFMCE
Quote
-

Part Number : 2-843-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Pore Diameter(μm)
    0.22
  • Specifications
    γ-Ray Sterilized (Individually Packaged)
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (Mixed Cellulose Ester, Sterilized) 047022GWSMFMCE 0.22 μm, Includes 100 sheets
  • Part Number
    047022GWS-MFMCE
  • Material
    Cellulose Mixed Ester
  • Cooling area(cm2)
    Plain
1 Box (100 Sheets)
0.45
Membrane Filter (Mixed Cellulose Ester, Sterilized) 047045GWSMFMCE 0.45 μm, Includes 100 sheets
047045GWS-MFMCE
Quote
-

Part Number : 2-843-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Pore Diameter(μm)
    0.45
  • Specifications
    γ-Ray Sterilized (Individually Packaged)
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (Mixed Cellulose Ester, Sterilized) 047045GWSMFMCE 0.45 μm, Includes 100 sheets
  • Part Number
    047045GWS-MFMCE
  • Material
    Cellulose Mixed Ester
  • Cooling area(cm2)
    Plain
1 Box (100 Sheets)
0.8
Membrane Filter (Mixed Cellulose Ester, Sterilized) 047080GWSMFMCE 0.8 μm, Includes 100 sheets
047080GWS-MFMCE
Quote
-

Part Number : 2-843-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Membrane Filter
  • Size(mm)
    φ47
  • Pore Diameter(μm)
    0.8
  • Specifications
    γ-Ray Sterilized (Individually Packaged)
  • Color
    White
  • Manufacturer Product Name
    Membrane Filter (Mixed Cellulose Ester, Sterilized) 047080GWSMFMCE 0.8 μm, Includes 100 sheets
  • Part Number
    047080GWS-MFMCE
  • Material
    Cellulose Mixed Ester
  • Cooling area(cm2)
    Plain

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)