(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Economy Adhesive Mat (Strong Adhesive Type)

Economy Adhesive Mat (Strong Adhesive Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· An adhesive mat with excellent cost performance.
· Strong adhesive sheet removes dust and dirt from shoe soles.
· The tag uses a count-up method in which the number increases as the film is stripped.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Thickness(mm)
    0.045
  • Details Type
    Strong Adhesive Type
  • Size(mm)
    600×900
  • Manufacturer Product Name
    ASPURE Economy Adhesive Mat (High Adhesion) Green 600x900, 10 Sheets
  • Specifications
    Water-soluble adhesive. With serial number (count up).
  • Material
    LDPE (Low Density Polyethylene)
  • Internal Capacity
    1 case (30 sheets x 10 sheets)
Part Number
Internal Capacity

Refine by

  • 1 case (30 sheets x 10 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (30 sheets x 10 sheets)
Quote
-

Part Number : 3-1735-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (30 sheets x 10 sheets)

Specificationtitle

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Thickness(mm)
    0.045
  • Details Type
    Strong Adhesive Type
  • Size(mm)
    600×900
  • Manufacturer Product Name
    ASPURE Economy Adhesive Mat (High Adhesion) Green 600x900, 10 Sheets
  • Specifications
    Water-soluble adhesive. With serial number (count up).
  • Material
    LDPE (Low Density Polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)