(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
AS ONE Corporation Protective Glasses (Jackson Safety)

AS ONE Corporation Protective Glasses (Jackson Safety)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
Protective glasses with anti-fogging treatment and 99% UV protection.

Basic Specifications

  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Specification details
    Anti-fogging processing
  • Material
    PC (Polycarbonate)
  • Ultraviolet cut ratio
    99.9%
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Shape

Refine by

  • Integral Type Goggles
  • Two-Lens Glasses
  • Clear
Specifications

Refine by

  • Performance/Angle adjustable
  • Sporty, excellent fitness
  • Sporty, light
  • Clear
Manufacturer Product Name

Refine by

  • Safety Glasses V20 EnVision
  • Protective glasses 67640
  • Protective glasses 67645
  • Clear
Manufacturer Model Number

Refine by

  • 67620
  • 67640
  • 67645
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Integral Type Goggles
Sporty, excellent fitness
Protective glasses 67640
67640
Quote
-

Part Number : 2-2182-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Specifications
    Sporty, excellent fitness
  • Manufacturer Product Name
    Protective glasses 67640
  • Manufacturer Model Number
    67640
  • Specification details
    Anti-fogging processing
  • Weight(g)
    27
  • Material
    PC (Polycarbonate)
  • Ultraviolet cut ratio
    99.9%
1 pc.
Integral Type Goggles
Sporty, light
Protective glasses 67645
67645
Quote
-

Part Number : 2-2182-07
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Specifications
    Sporty, light
  • Manufacturer Product Name
    Protective glasses 67645
  • Manufacturer Model Number
    67645
  • Specification details
    Anti-fogging processing
  • Weight(g)
    24
  • Material
    PC (Polycarbonate)
  • Ultraviolet cut ratio
    99.9%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)