(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lightweight Safety Glasses 1653601A

Lightweight Safety Glasses 1653601A

Standard Unit Price:
-
Days to Ship :
Quote

Lightweight safety glasses.
[Features]
・ Anti-slip, angle-adjustable rubber temples.
・ Simple design.
[Applications]
・ For general areas.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Light Weight Safety Goggles 1653601A
  • Manufacturer Model Number
    1653601A
  • Specification details
    Lens: Anti-Fogging / Scratch-Proofing, TPR (Thermo Plastic Rubber) Integral Molding, Shockproof Lens
  • Weight(g)
    27
  • Material
    Lens / PC (Polycarbonate), Earpiece / PC (Polycarbonate)
  • Ultraviolet cut ratio
    UV385nm/99.99%
  • Standard details
    ANSIZ87.1-2010 Certified
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 2-9535-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Light Weight Safety Goggles 1653601A
  • Manufacturer Model Number
    1653601A
  • Specification details
    Lens: Anti-Fogging / Scratch-Proofing, TPR (Thermo Plastic Rubber) Integral Molding, Shockproof Lens
  • Weight(g)
    27
  • Material
    Lens / PC (Polycarbonate), Earpiece / PC (Polycarbonate)
  • Ultraviolet cut ratio
    UV385nm/99.99%
  • Standard details
    ANSIZ87.1-2010 Certified

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Lightweight Safety Glasses bolle Clear 1653601A Specifications

Lightweight Safety Glasses (bolle): related images

1653601A external appearance

  • Part Number: 2-9535-01
  • Model number: 1653601A
  • Lens: Clear
  • Materials: Lenses: PC (Polycarbonate), anti-fog, anti-scratch processed, Temples: PC (Polycarbonate), TPR (Thermoplastic rubber) molded
  • Shock-resistant lenses
  • Ultraviolet cut rate: 99.99%
  • ANSIZ87.1-2010 standard product
  • Weight: 27 g
  • bolle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)