(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Proshare Disposable Eye Shield

Proshare Disposable Eye Shield

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Lightweight, it can be used for a long time.
· The eye shield has undergone anti-fog treatment.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set (Frame: 5 pcs, Shield: 20 pcs)
  • 1 Pack (50 pcs)
  • Clear
Scratch prevention

Refine by

  • NA
  • Clear
Electrostatic resistance

Refine by

  • NA
  • Clear
Lens Replacement

Refine by

  • Available
  • Clear
Other

Refine by

  • Option
  • Clear
Size(mm)

Refine by

  • Frame: 155 x 165, Shield: 212×67
  • Shield: 212×67
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Frame: 5 pcs, Shield: 20 pcs)
NA
NA
Available
-
Frame: 155 x 165, Shield: 212×67
Quote
-

Part Number : 8-5940-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Frame: 5 pcs, Shield: 20 pcs)

Specificationtitle

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Other
    -
  • Size(mm)
    Frame: 155 x 165, Shield: 212×67
  • Details Type
    Frame/Shield Set
  • Manufacturer Product Name
    Proshare Disposable Eye Shield NV307
  • Manufacturer Model Number
    NV307
  • Specification details
    Cannot be used with glasses, Can be cleaned with alcohol (frame), Shield: Anti-fogging processed
  • Weight(g)
    Approx. 6.6 (as set)
  • Material
    Frame/Shield/PC (Polycarbonate)
  • Set Content
    Frame (Pink/Yellow/Green 1 Each, 2 Blue) 5 Total, Shield x 20
1 Pack (50 pcs)
-
-
-
Option
Shield: 212×67
Quote
-

Part Number : 8-5940-11
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Shape
    Integral Type Goggles
  • Anti-fog
    Available
  • Scratch prevention
    -
  • UV Cut
    NA
  • Electrostatic resistance
    -
  • Lens Replacement
    -
  • Other
    Option
  • Size(mm)
    Shield: 212×67
  • Details Type
    Spare shield
  • Manufacturer Product Name
    Spare shield NV308S
  • Manufacturer Model Number
    NV308
  • Specification details
    -
  • Weight(g)
    -
  • Material
    -
  • Set Content
    Spare shield x 50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)