(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Poly Decorative Top Work Bench White Uniform Load (kg) approx. 300

Poly Decorative Top Work Bench White Uniform Load (kg) approx. 300

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Plastic laminate panel has smooth surface and soft gloss. It maintains cleanliness by offering excellent water/dirt resistance.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Weight(kg)

Refine by

  • 17.5
  • 21
  • 23
  • 25
  • 29
  • 30.5
  • 31.5
  • 33.5
  • 34
  • 37
  • 38.5
  • 42.5
  • Clear
Manufacturer Product Name

Refine by

  • Polyester Decorative Board Workbench AE-1860W
  • Polyester Decorative Board Workbench AE-1809W
  • Polyester Decorative Board Workbench AE-1800W
  • Polyester Decorative Board Workbench AE-1560W
  • Polyester Decorative Board Workbench AE-1509W
  • Polyester Decorative Board Workbench AE-1500W
  • Polyester Decorative Board Workbench AE-1260W
  • Polyester Decorative Board Workbench AE-1209W
  • Polyester Decorative Board Workbench AE-1200W
  • Polyester Decorative Board Workbench AE-0975W
  • Polyester Decorative Board Workbench AE-0960W
  • Polyester Decorative Board Workbench AE-0945W
  • Clear
Model number

Refine by

  • AE-1860W
  • AE-1809W
  • AE-1800W
  • AE-1560W
  • AE-1509W
  • AE-1500W
  • AE-1260W
  • AE-1209W
  • AE-1200W
  • AE-0975W
  • AE-0960W
  • AE-0945W
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
450
17.5
Polyester Decorative Board Workbench AE-0945W
AE-0945W
Quote
-

Part Number : 2-964-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    450
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    17.5
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-0945W
  • Model number
    AE-0945W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel
1 unit
900
600
21
Polyester Decorative Board Workbench AE-0960W
AE-0960W
Quote
-

Part Number : 2-964-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    21
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-0960W
  • Model number
    AE-0960W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel
1 unit
900
750
23
Polyester Decorative Board Workbench AE-0975W
AE-0975W
Quote
-

Part Number : 2-964-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    23
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-0975W
  • Model number
    AE-0975W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel
1 unit
1200
600
25
Polyester Decorative Board Workbench AE-1260W
AE-1260W
Quote
-

Part Number : 2-964-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    25
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-1260W
  • Model number
    AE-1260W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel
1 unit
1200
750
29
Polyester Decorative Board Workbench AE-1200W
AE-1200W
Quote
-

Part Number : 2-964-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    29
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-1200W
  • Model number
    AE-1200W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel
1 unit
1200
900
31.5
Polyester Decorative Board Workbench AE-1209W
AE-1209W
Quote
-

Part Number : 2-964-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    31.5
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-1209W
  • Model number
    AE-1209W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel
1 unit
1500
600
30.5
Polyester Decorative Board Workbench AE-1560W
AE-1560W
Quote
-

Part Number : 2-964-07
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    30.5
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-1560W
  • Model number
    AE-1560W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel
1 unit
1500
750
33.5
Polyester Decorative Board Workbench AE-1500W
AE-1500W
Quote
-

Part Number : 2-964-08
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    33.5
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-1500W
  • Model number
    AE-1500W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel
1 unit
1500
900
37
Polyester Decorative Board Workbench AE-1509W
AE-1509W
Quote
-

Part Number : 2-964-09
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    37
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-1509W
  • Model number
    AE-1509W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel
1 unit
1800
600
34
Polyester Decorative Board Workbench AE-1860W
AE-1860W
Quote
-

Part Number : 2-964-10
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    34
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-1860W
  • Model number
    AE-1860W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel
1 unit
1800
750
38.5
Polyester Decorative Board Workbench AE-1800W
AE-1800W
Quote
-

Part Number : 2-964-11
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    38.5
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-1800W
  • Model number
    AE-1800W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel
1 unit
1800
900
42.5
Polyester Decorative Board Workbench AE-1809W
AE-1809W
Quote
-

Part Number : 2-964-12
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    Approx. 300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Knock-Down Method
  • Weight(kg)
    42.5
  • Color
    White
  • Manufacturer Product Name
    Polyester Decorative Board Workbench AE-1809W
  • Model number
    AE-1809W
  • Material
    Top Panel: poly-cosmetic panel, Frame: Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)