(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Protective Glasses, Wrap-Around Type SS-2793/9863 2-9045-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Protective Glasses, Wrap-Around Type SS-2793/9863
Part Number: 2-9045-01

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 9 Day(s) or more

[Features]
· Sporty form with a comfortable fit and a clear field of vision.
· Frame that provides comfortable fit and wide field of vision
· The type with ear pads features a gentle touch on the ears and can be easily worn.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Specifications
    Weight Approx. 30 g
  • Manufacturer Product Name
    Wrap Type Protective Glasses (Wrap-around Type) SS-9863
  • Manufacturer Model Number
    SS-9863
  • Material
    Lens / PC (Polycarbonate), Frame / Nylon & Elastomer, Nose Pad / Silicone

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)