(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Women's Safety Glasses Wrap-Around Type SS-8072

Women's Safety Glasses Wrap-Around Type SS-8072

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Sporty form with a comfortable fit and a clear field of vision.
· A frame shape that provides comfortable fit and wide field of vision.
· Has good flexibility and can be worn by men as well.
· Prevents splashed material from seeping in through gaps.
· With soft elastic easy on the ears, for smooth wearability.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Protective Glasses for Women (Wrap-around Type) SS-8072
  • Manufacturer Model Number
    SS-8072
  • Weight(g)
    30
  • Material
    Lens / PC (Polycarbonate), Frame / Nylon & Elastomer, Nose Pad / Silicone
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : 2-9047-02
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Manufacturer Product Name
    Protective Glasses for Women (Wrap-around Type) SS-8072
  • Manufacturer Model Number
    SS-8072
  • Weight(g)
    30
  • Material
    Lens / PC (Polycarbonate), Frame / Nylon & Elastomer, Nose Pad / Silicone

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)