(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Polyethylene Long Gloves (Covers Elbow)

Polyethylene Long Gloves (Covers Elbow)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Long gloves that do not slip off the elbows
· Wear on the hand and pull on the sleeve part to achieve a good fit to the elbow while keeping it from sliding down.

Basic Specifications

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Disposable
  • Specification details
    Compliant with the Food Sanitation Act of Japan
  • Material
    PE (Polyethylene)
  • Capacity
    1 Box (100 Sheets)
Part Number
Capacity

Refine by

  • 1 Box (100 Sheets)
  • Clear
Size

Refine by

  • S
  • M
  • Clear
Overall Length(mm)

Refine by

  • 530
  • 580
  • Clear
Manufacturer Product Name

Refine by

  • Polyethylene Gloves M
  • Polyethylene Gloves S
  • Clear
Manufacturer Model Number

Refine by

  • M
  • S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
S
530
Polyethylene Gloves S
S
Quote
-

Part Number : 2-9757-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Disposable
  • Size
    S
  • Overall Length(mm)
    530
  • Specification details
    Compliant with the Food Sanitation Act of Japan
  • Material
    PE (Polyethylene)
  • Manufacturer Product Name
    Polyethylene Gloves S
  • Manufacturer Model Number
    S
  • Palm perimeter(mm)
    266
1 Box (100 Sheets)
M
580
Polyethylene Gloves M
M
Quote
-

Part Number : 2-9757-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Disposable
  • Size
    M
  • Overall Length(mm)
    580
  • Specification details
    Compliant with the Food Sanitation Act of Japan
  • Material
    PE (Polyethylene)
  • Manufacturer Product Name
    Polyethylene Gloves M
  • Manufacturer Model Number
    M
  • Palm perimeter(mm)
    280

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)