(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Polypro Gloves

Polypro Gloves

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Made from chemical-resistant PP material.
· Extra thin type with excellent fitting on fingertips. Offers an almost bare-handed feel suitable for delicate tasks.
· It has low dust generation and can be used for clean work.

Basic Specifications

  • Product Type
    Other
  • Application
    Disposable
  • Thickness(mm)
    0.022
  • Specification details
    Shared with Left/Right
  • Material
    PP (Polypropylene)
  • Capacity
    1 Bag (100 Sheets)

Catalog

Japanese Only

Part Number
Capacity

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Overall Length(mm)

Refine by

  • 280
  • 285
  • 290
  • Clear
Manufacturer Product Name

Refine by

  • Polypropylene Gloves D0300 L
  • Polypropylene Gloves D0300 M
  • Polypropylene Gloves D0300 S
  • Clear
Manufacturer Model Number

Refine by

  • D0300L
  • D0300M
  • D0300S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 Sheets)
S
280
Polypropylene Gloves D0300 S
D0300S
Quote
-

Part Number : 2-9145-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    S
  • Overall Length(mm)
    280
  • Thickness(mm)
    0.022
  • Specification details
    Shared with Left/Right
  • Material
    PP (Polypropylene)
  • Manufacturer Product Name
    Polypropylene Gloves D0300 S
  • Manufacturer Model Number
    D0300S
1 Bag (100 Sheets)
M
285
Polypropylene Gloves D0300 M
D0300M
Quote
-

Part Number : 2-9145-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    M
  • Overall Length(mm)
    285
  • Thickness(mm)
    0.022
  • Specification details
    Shared with Left/Right
  • Material
    PP (Polypropylene)
  • Manufacturer Product Name
    Polypropylene Gloves D0300 M
  • Manufacturer Model Number
    D0300M
1 Bag (100 Sheets)
L
290
Polypropylene Gloves D0300 L
D0300L
Quote
-

Part Number : 2-9145-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Other
  • Application
    Disposable
  • Size
    L
  • Overall Length(mm)
    290
  • Thickness(mm)
    0.022
  • Specification details
    Shared with Left/Right
  • Material
    PP (Polypropylene)
  • Manufacturer Product Name
    Polypropylene Gloves D0300 L
  • Manufacturer Model Number
    D0300L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)