(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
No.111 Cloth Tape, Striped

Click this image to zoom it.

Move the mouse over the image to zoom

No.111 Cloth Tape, Striped

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· Economical and easy to use, this tape is suitable for a wide range of uses.
· Workability has been improved by making it easier to cut by hand.
· The adhesive layer is thick, so it will stick even to uneven surfaces.
· Able to be overlapped, and can be written on with oil-based inks.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Length(m)
    25
  • Thickness(mm)
    0.31
  • Color Details
    Stripe
  • Adhesiveness(N/25mm)
    10.78
  • Tensile Strength(N/25mm)
    166.6

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (18 pcs)
  • 1 Pack (30 pcs)
  • Clear
Width(mm)

Refine by

  • 50
  • 100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (30 pcs)
50
14 Day(s) or more
-

Part Number : N111-50X25-TR-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (30 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.31
  • Color Details
    Stripe
  • Adhesiveness(N/25mm)
    10.78
  • Tensile Strength(N/25mm)
    166.6
1 Pack (18 pcs)
100
14 Day(s) or more
-

Part Number : N111-100X25-TR-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (18 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    100
  • Length(m)
    25
  • Thickness(mm)
    0.31
  • Color Details
    Stripe
  • Adhesiveness(N/25mm)
    10.78
  • Tensile Strength(N/25mm)
    166.6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)