(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Void Tape Adhesion (N/25 mm) 10.78

Click this image to zoom it.

Move the mouse over the image to zoom

Void Tape Adhesion (N/25 mm) 10.78

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· Strongly adhesive; prevents infiltration by water and dust.
· Can be applied with finesse in one easy procedure.
· This product can be easily torn by hand, and is water resistant, so it can be used under harsh conditions.
· Transparent for easy lining up of printing to voids (paper sleeves).
· A total of 4 sizes are available for different paper sleeves.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Thickness(mm)
    0.17
  • Adhesiveness(N/25mm)
    10.78
  • Tensile Strength(N/25mm)
    142.1
  • Base Materials
    Polyethylene Woven Fabric
Part Number
Amount Of Content

Refine by

  • 1 Pack (8 pcs)
  • 1 Pack (16 pcs)
  • 1 Pack (24 pcs)
  • Clear
Width(mm)

Refine by

  • 90
  • 150
  • 210
  • 248
  • Clear
Length(m)

Refine by

  • 20
  • 25
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (24 pcs)
90
25
14 Day(s) or more
-

Part Number : BD50-90X25-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (24 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    90
  • Length(m)
    25
  • Thickness(mm)
    0.17
  • Adhesiveness(N/25mm)
    10.78
  • Tensile Strength(N/25mm)
    142.1
  • Base Materials
    Polyethylene Woven Fabric
1 Pack (16 pcs)
150
25
14 Day(s) or more
-

Part Number : BD100-150X25-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (16 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    150
  • Length(m)
    25
  • Thickness(mm)
    0.17
  • Adhesiveness(N/25mm)
    10.78
  • Tensile Strength(N/25mm)
    142.1
  • Base Materials
    Polyethylene Woven Fabric
1 Pack (8 pcs)
210
25
14 Day(s) or more
-

Part Number : BD150-210X25-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (8 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    210
  • Length(m)
    25
  • Thickness(mm)
    0.17
  • Adhesiveness(N/25mm)
    10.78
  • Tensile Strength(N/25mm)
    142.1
  • Base Materials
    Polyethylene Woven Fabric
1 Pack (8 pcs)
248
20
14 Day(s) or more
-

Part Number : BD200-248X25-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (8 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    248
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Adhesiveness(N/25mm)
    10.78
  • Tensile Strength(N/25mm)
    142.1
  • Base Materials
    Polyethylene Woven Fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)