(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
#404 Cloth Tape

Click this image to zoom it.

Move the mouse over the image to zoom

#404 Cloth Tape

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· Economical and easy to use, this tape is suitable for a wide range of uses.
· Workability has been improved by making it easier to cut by hand.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    25
  • Color Details
    Cream
  • JAN Code
    4970520322516
  • Case Gross Weight(kg)
    14
  • Wind-up Weight(g)
    380
  • Cardboard Size (Width x Length x Height)(mm)
    405×285×330
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (30 Rolls)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 Rolls)
14 Day(s) or more
-

Part Number : SH404-50X25-CR-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    25
  • Color Details
    Cream
  • JAN Code
    4970520322516
  • Case Gross Weight(kg)
    14
  • Wind-up Weight(g)
    380
  • Cardboard Size (Width x Length x Height)(mm)
    405×285×330

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)