(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
#433 Clear Cloth

Click this image to zoom it.

Move the mouse over the image to zoom

#433 Clear Cloth

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· A transparent cloth tape that lets you see what's under it.
· For those who need visually appealing packaging.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (30 pcs)
  • 1 Box (40 Rolls)
  • Clear
Length(m)

Refine by

  • 25
  • 50
  • Clear
Thickness(mm)

Refine by

  • 0.13
  • Clear
JAN Code

Refine by

  • 4970520325814
  • 4970520327818
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (30 pcs)
50
0.13
4970520327818
14 Day(s) or more
-

Part Number : N433-50X50-CL-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (30 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Color Details
    Transparency
  • JAN Code
    4970520327818
  • Case Gross Weight(kg)
    -
  • Wind-up Weight(g)
    -
  • Cardboard Size (Width x Length x Height)(mm)
    -
  • Adhesiveness(N/25mm)
    9.80
  • Tensile Strength(N/25mm)
    137.2
1 Box (40 Rolls)
25
-
4970520325814
14 Day(s) or more
-

Part Number : SH433-50X25-CL-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Box (40 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    -
  • Color Details
    Transparency
  • JAN Code
    4970520325814
  • Case Gross Weight(kg)
    8
  • Wind-up Weight(g)
    170
  • Cardboard Size (Width x Length x Height)(mm)
    393×265×272
  • Adhesiveness(N/25mm)
    -
  • Tensile Strength(N/25mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)