(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
OD-007 PE Cross Temporary Tape for Removals

Click this image to zoom it.

Move the mouse over the image to zoom

OD-007 PE Cross Temporary Tape for Removals

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· Uses a new backing material to improve work efficiency.
· A new economical type of tape.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Case Gross Weight(kg)
    6
  • Wind-up Weight(g)
    180
  • Cardboard Size (Width x Length x Height)(mm)
    350×240×270
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
Amount Of Content

Refine by

  • 1 Box (30 Rolls)
  • Clear
Color

Refine by

  • Blue Type
  • Green
  • Clear
Color Details

Refine by

  • Light Green
  • Light blue
  • Clear
JAN Code

Refine by

  • 4547691699060
  • 4547691711533
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 Rolls)
Blue Type
Light blue
4547691711533
14 Day(s) or more
-

Part Number : OD-007-50X25-LB-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    50
  • Length(m)
    25
  • Color Details
    Light blue
  • JAN Code
    4547691711533
  • Case Gross Weight(kg)
    6
  • Wind-up Weight(g)
    180
  • Cardboard Size (Width x Length x Height)(mm)
    350×240×270
1 Box (30 Rolls)
Green
Light Green
4547691699060
14 Day(s) or more
-

Part Number : OD-007-50X25-LG-PACK
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    25
  • Color Details
    Light Green
  • JAN Code
    4547691699060
  • Case Gross Weight(kg)
    6
  • Wind-up Weight(g)
    180
  • Cardboard Size (Width x Length x Height)(mm)
    350×240×270

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)