(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Industrial High Pressure Washing Machine (Cold Water Type)

Industrial High Pressure Washing Machine (Cold Water Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Easy to use 100V compact body, the handle is extendable, convenient to store or carry.
· A shape for easy usage of customers such as rubber band that hold power cables together, holders that secure the lance firmly and hooks for hanging high pressure hose.

Basic Specifications

  • Product Model
    High Pressure Cleaning Machine
  • Function
    Cold Water
  • Specifications
    Motor Type
  • Width(mm)
    360
  • Depth(mm)
    380
  • Height(mm)
    930
  • Discharging water quantity(L/h)
    400
  • Power
    Single-Phase 100 V
  • Watering Method
    Direct water connection type
  • Power Cord Length
    5m
  • Power Consumption
    1400W
  • Motor Input/Output(kw)
    1.4/1.0
  • Maximum Water Supply Temperature
    60°C
  • Water hose
    6m
  • Mass(kg)
    23.7
  • Set Content
    High Pressure Hose 10 m, Trigger Gun (with AVS) Set Type, Spray Lance 840 mm (with AVS), Nozzle (Power Nozzle 15°, Cleansing Agent Dispersion Nozzle), Direct Connector (Nozzle Tip Fixing Holder Included), Water Hose 6 m, One Touch Coupling, Hose Band Included
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Detailing Type

Refine by

  • 50Hz
  • 60Hz
  • Clear
Discharge Quantity of Water(L/min)

Refine by

  • 6.7(50Hz)
  • 6.7(60Hz)
  • Clear
Discharge Pressure(MPa)

Refine by

  • 8(50Hz)
  • 8(60Hz)
  • Clear
JAN Code

Refine by

  • 4039784978478
  • 4039784978485
  • Clear
Trusco Code

Refine by

  • 215-1502
  • 215-1499
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
50Hz
6.7(50Hz)
8(50Hz)
4039784978478
215-1499
12 Day(s)
-

Part Number : HD4/8C-50HZ
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Model
    High Pressure Cleaning Machine
  • Function
    Cold Water
  • Specifications
    Motor Type
  • Detailing Type
    50Hz
  • Width(mm)
    360
  • Depth(mm)
    380
  • Height(mm)
    930
  • Discharge Quantity of Water(L/min)
    6.7(50Hz)
  • Discharge Pressure(MPa)
    8(50Hz)
  • Discharging water quantity(L/h)
    400
  • JAN Code
    4039784978478
  • Trusco Code
    215-1499
  • Power
    Single-Phase 100 V
  • Watering Method
    Direct water connection type
  • Power Cord Length
    5m
  • Power Consumption
    1400W
  • Motor Input/Output(kw)
    1.4/1.0
  • Maximum Water Supply Temperature
    60°C
  • Water hose
    6m
  • Mass(kg)
    23.7
  • Set Content
    High Pressure Hose 10 m, Trigger Gun (with AVS) Set Type, Spray Lance 840 mm (with AVS), Nozzle (Power Nozzle 15°, Cleansing Agent Dispersion Nozzle), Direct Connector (Nozzle Tip Fixing Holder Included), Water Hose 6 m, One Touch Coupling, Hose Band Included
1 Set
60Hz
6.7(60Hz)
8(60Hz)
4039784978485
215-1502
12 Day(s)
-

Part Number : HD4/8C-60HZ
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Model
    High Pressure Cleaning Machine
  • Function
    Cold Water
  • Specifications
    Motor Type
  • Detailing Type
    60Hz
  • Width(mm)
    360
  • Depth(mm)
    380
  • Height(mm)
    930
  • Discharge Quantity of Water(L/min)
    6.7(60Hz)
  • Discharge Pressure(MPa)
    8(60Hz)
  • Discharging water quantity(L/h)
    400
  • JAN Code
    4039784978485
  • Trusco Code
    215-1502
  • Power
    Single-Phase 100 V
  • Watering Method
    Direct water connection type
  • Power Cord Length
    5m
  • Power Consumption
    1400W
  • Motor Input/Output(kw)
    1.4/1.0
  • Maximum Water Supply Temperature
    60°C
  • Water hose
    6m
  • Mass(kg)
    23.7
  • Set Content
    High Pressure Hose 10 m, Trigger Gun (with AVS) Set Type, Spray Lance 840 mm (with AVS), Nozzle (Power Nozzle 15°, Cleansing Agent Dispersion Nozzle), Direct Connector (Nozzle Tip Fixing Holder Included), Water Hose 6 m, One Touch Coupling, Hose Band Included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)