(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Goggles with Visor Atom

Goggles with Visor Atom

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Shape
    Goggles
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Black
  • Temple Collar
    Blue
  • JAN Code
    9318330000128
  • Trusco Code
    772-4845
  • Application
    Protects eyes from flying objects, etc.
  • Features
    If the accessory mouth guard is attached, the entire face is protected against splashing, etc. Air holes at the top and bottom of the frame promote ventilation inside the goggles to maintain comfort. Glasses can be kept on when in use.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 1652831A
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Shape
    Goggles
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Frame color
    Black
  • Temple Collar
    Blue
  • JAN Code
    9318330000128
  • Trusco Code
    772-4845
  • Application
    Protects eyes from flying objects, etc.
  • Features
    If the accessory mouth guard is attached, the entire face is protected against splashing, etc. Air holes at the top and bottom of the frame promote ventilation inside the goggles to maintain comfort. Glasses can be kept on when in use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)