(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Protective Glasses, Aegis Arc Anti-Fog Processed

Protective Glasses, Aegis Arc Anti-Fog Processed

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Frame is made of reinforced resin and designed to optimally fit the human head, ensuring no discomfort.
· Swapping lenses is quick and easy with PivLock (lens interchange technology).
· Reduce eye fatigue by blocking 100% of harmful UVA/UVB/UVC.

Basic Specifications

  • Shape
    Monocular glasses
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    Yes
  • Lens Thickness(mm)
    2.3
  • Lens Color
    Clear
  • Visible Light Transmittance(%)
    89
  • American National Standard
    Complies with American National Standards MIL-DTL-43511D, ANSI Z87.1 & EN 166
  • Specifications
    With Nose Pad
  • Features 2
    Anti-fogging, with coating process resilient to scratching
Part Number
Frame Color

Refine by

  • Black
  • TAN
  • Clear
JAN Code

Refine by

  • 0715757431419
  • 0715757431433
  • Clear
Trusco Code

Refine by

  • 762-9567
  • 766-8490
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
0715757431419
766-8490
Quote
-

Part Number : AEGABK12A-2R
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    Yes
  • Lens Thickness(mm)
    2.3
  • Lens Color
    Clear
  • Frame Color
    Black
  • Visible Light Transmittance(%)
    89
  • JAN Code
    0715757431419
  • Trusco Code
    766-8490
  • American National Standard
    Complies with American National Standards MIL-DTL-43511D, ANSI Z87.1 & EN 166
  • Accessories
    Case, Replacement Gray Lens, Storage Pouch, Glass Wipe
  • Specifications
    With Nose Pad
  • Features 2
    Anti-fogging, with coating process resilient to scratching
TAN
0715757431433
762-9567
Quote
-

Part Number : AEGAT49912A-2R
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Shape
    Monocular glasses
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    Yes
  • Lens Thickness(mm)
    2.3
  • Lens Color
    Clear
  • Frame Color
    TAN
  • Visible Light Transmittance(%)
    89
  • JAN Code
    0715757431433
  • Trusco Code
    762-9567
  • American National Standard
    Complies with American National Standards MIL-DTL-43511D, ANSI Z87.1 & EN 166
  • Accessories
    Case, Replacement Gray Lens, Storage Pouch
  • Specifications
    With Nose Pad
  • Features 2
    Anti-fogging, with coating process resilient to scratching

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)