(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Disposable Dust Mask, 220-Piece Set, Inhalation Resistance (Pa) 38 or Under

Disposable Dust Mask, 220-Piece Set, Inhalation Resistance (Pa) 38 or Under【220 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It allows easy breathing and talking while wearing.
· 220 pieces are included in the large box so it becomes great value by buying in bulk.
[Applications]
· For work where metal and welding fumes are produced.
· For cleaning and light tasks.

Basic Specifications

  • Specifications
    • STOCK
  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    118×135
  • Intake Resistance(Pa)
    38 or Less
  • Particle collection efficiency (%)
    97 or more
  • JAN Code
    4989999383904
  • Trusco Code
    767-3892
  • National Certification
    National Certification DS2, Qualified Product (No. TM620)
  • Usage limit time
    12 hours

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

220 Pieces Per Package

Part Number : T35A-DS2-220
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 220 Pieces Per Package

Specificationtitle

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Length × width(mm)
    118×135
  • Intake Resistance(Pa)
    38 or Less
  • Particle collection efficiency (%)
    97 or more
  • JAN Code
    4989999383904
  • Trusco Code
    767-3892
  • National Certification
    National Certification DS2, Qualified Product (No. TM620)
  • Usage limit time
    12 hours

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An easy type to breathe and talk while wearing.

Usage

●Work which scatters metal/welding fumes. 
●Cleaning work, Light work.

Specification

●Particle Collection Efficiency(%):97 or more
●Intake Resistance(Pa):38 or less
●Q'ty Per Box(sheet):220
●SPQ(box):1
●Time Limit of Working: 12 hours
●National Certification DS2 Accepted Product(No. TM620) 
●Head Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)