(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Unitec Mask 45454

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Unitec Mask
Part Number: 45454

Standard Unit Price: - Special Price -
Quantity: 200 Pieces Per Package
Days to Ship: Quote

[Features]
·The material is hygienic and stretches softly, so it feels light when worn.
·It covers the mouth as well as the nose to prevent droplets.
[Applications]
·For simple splash prevention of saliva in food processing factories, restaurants and retailers' backyards, kitchens, storefronts, etc.

Specifications of 45454

  • Product applications
    For general work
  • Product Model
    Mask body
  • Material: Filter
    Over the Ear, Punch Out
  • Material: Nose Fit
    Layer 1
  • Packing Material
    100
  • Horizontal(mm)
    330
  • JAN Code
    4903111454549
  • Trusco Code
    760-4262
  • Color
    350

Please check the type/dimensions/specifications of the part 45454 in the Unitec Mask series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)