(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wire Rope Winding Type, Ultra Lock 25 m/30 m

Wire Rope Winding Type, Ultra Lock 25 m/30 m

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Uses a hook with tension indicator for easily checking whether a drop has occurred.
· Comes with disk brake to minimize shock. (Approximately 4 kN or less)
· Top attached part has a structure for easy rotation and installation.
· Reserve line minimizes shock even at maximum feeding.

Basic Specifications

  • Product Type
    Rope Reel
  • Material
    Core: Stainless steel wire
  • Wire diameter × length(mm×m)
    4.3×30
  • Color
    Blue
  • Height x Width x Depth(mm)
    343×274×117
  • Drop Impact Load(kN)
    4
  • Fall Distance(m)
    Within 0.6
  • JAN Code
    4956133023873
  • Trusco Code
    758-6345
  • Working Maximum Load
    120kg
  • Specifications
    Safety Belt Structural Guideline Compliant Product, Rope with Stand/Attracting Rope/Carabiner
  • Features
    The employment of a hook with a tension indicator attached makes verifying drop or fall issues a simple matter. Shocks are eased by the attached disc brake. (approx. 4 kN or less) Construction of upper attachment part is easy to rotate. Reserve line absorbs shock even when maximum propelling.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : UL-30S-BX
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Rope Reel
  • Material
    Core: Stainless steel wire
  • Wire diameter × length(mm×m)
    4.3×30
  • Color
    Blue
  • Height x Width x Depth(mm)
    343×274×117
  • Drop Impact Load(kN)
    4
  • Fall Distance(m)
    Within 0.6
  • JAN Code
    4956133023873
  • Trusco Code
    758-6345
  • Working Maximum Load
    120kg
  • Specifications
    Safety Belt Structural Guideline Compliant Product, Rope with Stand/Attracting Rope/Carabiner
  • Features
    The employment of a hook with a tension indicator attached makes verifying drop or fall issues a simple matter. Shocks are eased by the attached disc brake. (approx. 4 kN or less) Construction of upper attachment part is easy to rotate. Reserve line absorbs shock even when maximum propelling.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)