(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Carbon /Nylon Inner Glove PU Palm Coat

Carbon /Nylon Inner Glove PU Palm Coat

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Has good breathability and prevents the generation of static electricity.
· The generation of dust is inhibited to extremely low levels.
[Applications]
· Precision work.
· Assembly of electric and electronic components.

Basic Specifications

  • Product Type
    Inner Type
  • Application
    Static electricity prevention
  • Gauge
    13
  • Color
    Gray
  • Thickness(mm)
    0.9
  • Surface resistance value
    Surface Resistance: 10[[^6-8]] Ω
  • Glove part
    Carbon/Nylon
  • Slip prevention part
    Polyurethane (PUR)
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 21
  • 22
  • 23
  • Clear
Palm perimeter(cm)

Refine by

  • 16
  • 17
  • 18
  • Clear
Middle finger length(cm)

Refine by

  • 7
  • 7.5
  • 8
  • Clear
JAN Code

Refine by

  • 4989999395655
  • 4989999395662
  • 4989999395679
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
S
21
16
7
4989999395655
1 Day(s)
-

Part Number : TGL-9031-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Inner Type
  • Application
    Static electricity prevention
  • Gauge
    13
  • Size
    S
  • Overall Length(cm)
    21
  • Palm perimeter(cm)
    16
  • Middle finger length(cm)
    7
  • Color
    Gray
  • Thickness(mm)
    0.9
  • JAN Code
    4989999395655
  • Trusco Code
    770-1152
  • Mass(g)
    22
  • Surface resistance value
    Surface Resistance: 10[[^6-8]] Ω
  • Glove part
    Carbon/Nylon
  • Slip prevention part
    Polyurethane (PUR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)