(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Disposable Nitrile Ultra-thin Gloves α (200 Pieces)

Disposable Nitrile Ultra-thin Gloves α (200 Pieces)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· These gloves add exceptional durability to the flexibility, fit and barrier performance of regular latex gloves.
· Usable on either hand for economical use.
[Applications]
· For hygiene management in food handling areas.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Total Length(cm)
    24
  • Color
    Blue
  • Thickness
    0.05
  • Specifications
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Box (200 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (200 Sheets)
  • Clear
Size

Refine by

  • XS
  • S
  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 16
  • 17.6
  • 19.6
  • 21.8
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7
  • 7.3
  • 7.8
  • 7.9
  • Clear
JAN Code

Refine by

  • 4987696509962
  • 4987696509979
  • 4987696509986
  • 4987696509993
  • Clear
Trusco Code

Refine by

  • 752-0531
  • 752-0522
  • 752-0514
  • 752-0506
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (200 Sheets)
XS
16
7
4987696509962
752-0506
1 Day(s)
-

Part Number : 50996
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    XS
  • Total Length(cm)
    24
  • Around Palm(cm)
    16
  • Length of Middle Finger(cm)
    7
  • Color
    Blue
  • Thickness
    0.05
  • Specifications
    Food Sanitation Law Compliant
  • JAN Code
    4987696509962
  • Trusco Code
    752-0506
  • Mass(g/box)
    590
1 Box (200 Sheets)
S
17.6
7.3
4987696509979
752-0514
1 Day(s)
-

Part Number : 50997
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    S
  • Total Length(cm)
    24
  • Around Palm(cm)
    17.6
  • Length of Middle Finger(cm)
    7.3
  • Color
    Blue
  • Thickness
    0.05
  • Specifications
    Food Sanitation Law Compliant
  • JAN Code
    4987696509979
  • Trusco Code
    752-0514
  • Mass(g/box)
    620
1 Box (200 Sheets)
M
19.6
7.8
4987696509986
752-0522
1 Day(s)
-

Part Number : 50998
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    M
  • Total Length(cm)
    24
  • Around Palm(cm)
    19.6
  • Length of Middle Finger(cm)
    7.8
  • Color
    Blue
  • Thickness
    0.05
  • Specifications
    Food Sanitation Law Compliant
  • JAN Code
    4987696509986
  • Trusco Code
    752-0522
  • Mass(g/box)
    710
1 Box (200 Sheets)
L
21.8
7.9
4987696509993
752-0531
1 Day(s)
-

Part Number : 50999
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    21.8
  • Length of Middle Finger(cm)
    7.9
  • Color
    Blue
  • Thickness
    0.05
  • Specifications
    Food Sanitation Law Compliant
  • JAN Code
    4987696509993
  • Trusco Code
    752-0531
  • Mass(g/box)
    780

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)