(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Heavy Duty Leather Gloves - Soft Coat SC-18 (Canvas)

Heavy Duty Leather Gloves - Soft Coat SC-18 (Canvas)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Absorbent, and adapts well to the hands.
· Made using sturdy split leather.
[Applications]
· For construction, civil engineering, metal processing, operating heavy machinery, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Color
    Navy
  • Middle finger length(cm)
    6.0
  • Thickness(mm)
    1.3
  • Quantity
    Cattle Split Leather
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 23.5
  • 24
  • Clear
Palm Width(cm)

Refine by

  • 23.7
  • 24.8
  • Clear
JAN Code

Refine by

  • 4904663550758
  • 4904663550765
  • Clear
Trusco Code

Refine by

  • 438-1068
  • 438-1050
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
24
24.8
4904663550758
438-1050
1 Day(s)
-

Part Number : 18NV-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    L
  • Color
    Navy
  • Overall Length(cm)
    24
  • Middle finger length(cm)
    6.0
  • Palm Width(cm)
    24.8
  • Thickness(mm)
    1.3
  • JAN Code
    4904663550758
  • Trusco Code
    438-1050
  • Quantity
    Cattle Split Leather
  • Mass(g)
    147
1 Pair
M
23.5
23.7
4904663550765
438-1068
1 Day(s)
-

Part Number : 18NV-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    M
  • Color
    Navy
  • Overall Length(cm)
    23.5
  • Middle finger length(cm)
    6.0
  • Palm Width(cm)
    23.7
  • Thickness(mm)
    1.3
  • JAN Code
    4904663550765
  • Trusco Code
    438-1068
  • Quantity
    Cattle Split Leather
  • Mass(g)
    132

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)