(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Oil Treatment Gloves Pro Kawate #143 Knit Back Hook & Loop Fastener

Oil Treatment Gloves Pro Kawate #143 Knit Back Hook & Loop Fastener

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Made using split, oiled leather.
· Fabric with superior breathability allows the wearer to work comfortably.
[Applications]
· For construction, civil engineering, metal processing, operating heavy machinery, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Color
    Green
  • Thickness(mm)
    1.1
  • Quantity
    Cow Split Leather Oiled, knitted cloth
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • L
  • LL
  • Clear
Overall Length(cm)

Refine by

  • 23
  • 23.5
  • Clear
Middle finger length(cm)

Refine by

  • 8.5
  • 8.8
  • Clear
Palm Width(cm)

Refine by

  • 20.7
  • 22
  • Clear
JAN Code

Refine by

  • 4904663551304
  • 4904663551311
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
23
8.5
20.7
4904663551311
1 Day(s)
-

Part Number : 143-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    L
  • Color
    Green
  • Overall Length(cm)
    23
  • Middle finger length(cm)
    8.5
  • Palm Width(cm)
    20.7
  • Thickness(mm)
    1.1
  • JAN Code
    4904663551311
  • Trusco Code
    438-1009
  • Quantity
    Cow Split Leather Oiled, knitted cloth
  • Mass(g)
    122
1 Pair
LL
23.5
8.8
22
4904663551304
1 Day(s)
-

Part Number : 143-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    LL
  • Color
    Green
  • Overall Length(cm)
    23.5
  • Middle finger length(cm)
    8.8
  • Palm Width(cm)
    22
  • Thickness(mm)
    1.1
  • JAN Code
    4904663551304
  • Trusco Code
    438-1017
  • Quantity
    Cow Split Leather Oiled, knitted cloth
  • Mass(g)
    135

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)