(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Heavy Duty Leather Gloves - Soft Coat SC-48 (Oiled Fabric)

Heavy Duty Leather Gloves - Soft Coat SC-48 (Oiled Fabric)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    M
  • Color
    Green
  • Overall Length(cm)
    23.5
  • Middle finger length(cm)
    6.0
  • Palm Width(cm)
    23.7
  • Thickness(mm)
    1.3
  • JAN Code
    4904663550727
  • Trusco Code
    438-1084
  • Quantity
    Cow Split Leather Oiled, canvas cloth
  • Mass(g)
    132
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : 48-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    M
  • Color
    Green
  • Overall Length(cm)
    23.5
  • Middle finger length(cm)
    6.0
  • Palm Width(cm)
    23.7
  • Thickness(mm)
    1.3
  • JAN Code
    4904663550727
  • Trusco Code
    438-1084
  • Quantity
    Cow Split Leather Oiled, canvas cloth
  • Mass(g)
    132

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made with oil processed split cowhide leather.
●Highly moisture absorbent comfortable in the hand.

Specification

●Thickness:1.3mm

Materials

●Oil processed split cowhide leather
●Back:Canvas cloth

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)