(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cut-Resistant Gloves Kevlar® KG-250 (Inner Pile Type)

Cut-Resistant Gloves Kevlar® KG-250 (Inner Pile Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·Kevlar® fibers are made into a thick inner pile for excellent cut and abrasion resistance.
·Because of the inner pile, it is less likely to get caught compared to the outer pile.
·The thick pile reduces heat conductivity.
[Applications]
·Steel, automobile related, metal processing.

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Color
    Yellow
  • Total Length(cm)
    28.0
  • Around Palm(cm)
    20.0
  • Length of Middle Finger(cm)
    8.8
  • Thickness(mm)
    2.6
  • JAN Code
    4907026200437
  • Trusco Code
    480-0869
  • Mass(g)
    91.1
  • Surface Material
    Kevlar® Fiber
  • Inner Lining Material
    Kevlar® Fiber
  • Specification Details
    Cut resistance level: 4
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
1 Day(s)
-

Part Number : KG-250-1P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Color
    Yellow
  • Total Length(cm)
    28.0
  • Around Palm(cm)
    20.0
  • Length of Middle Finger(cm)
    8.8
  • Thickness(mm)
    2.6
  • JAN Code
    4907026200437
  • Trusco Code
    480-0869
  • Mass(g)
    91.1
  • Surface Material
    Kevlar® Fiber
  • Inner Lining Material
    Kevlar® Fiber
  • Specification Details
    Cut resistance level: 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thick Kevlar[[(R)]] pile lining excellent cut and wear resistance.

Specification

●Thickness:Approximately 2.6mm
●7gg knit
●Color:Yellow
●Size:Free

Materials

●Outer and lining:Kevlar[[(R)]] fiber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)